text.skipToContent text.skipToNavigation

Alternate Catalog No. : 701-140 HDG

Catalog No. : 701-140HDG

Description:  TUBING PIPE CLP 1 HDG

UPC: 616013135662

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 1.27-1.40 Inches/32-36mm, Rigid Conduit Size 1 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

Machine screw and nut included

Application

Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1.40 Inches