text.skipToContent text.skipToNavigation

Catalog No. : 701-113SS6

Description:  PIPE/COND STRAP OD 1.01-1.13IN 316S

UPC: 616013100639

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 1.01-1.13 Inches/25.5-29mm, Rigid Conduit Size 3/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

Machine screw and nut included

Application

Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1.13 Inches

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here