Catalog No. : 701-113HDG
Description: PIPE/COND STRAP OD 1.01-1.13IN HDG
UPC: 616013136676
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 1.01-1.13 Inches/25.5-29mm, Rigid Conduit Size 3/4 Inch, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Special Features |
Machine screw and nut included |
Application |
Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping. |
Specifications
Material |
Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1.13 Inches |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Steel |
Surface protection |
Hot dip galvanized |
Rotatable |
N |