Catalog No. : 701-100SS6
Description: PIPE/COND STRAP OD 0.89-1.00IN 316S
UPC: 616013135303
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 0.89-1.00 Inches/22.5-25.4mm, EMT Conduit Size 3/4 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Special Features |
Machine screw and nut included |
Application |
Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping. |
Specifications
Material |
Stainless Steel |
Grade |
Type 316 |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1 Inch |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Stainless steel |
Rotatable |
N |