text.skipToContent text.skipToNavigation

Catalog No. : 701-100HDG

Description:  PIPE/COND STRAP OD 0.89-1.00 HDG

UPC: 616013136171

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 0.89-1.00 Inches/22.5-25.4mm, EMT Conduit Size 3/4 Inch, Hot Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

3/4 Inch

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Surface protection

Hot dip galvanized

Rotatable

N