Catalog No. : 701-088AL
Description: PIPE/COND STRAP OD .76-.88IN AL
UPC: 786210294469
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 0.76-0.88 Inches/19.5-22.5mm, Rigid Conduit Size 1/2 Inch, Aluminum
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Special Features |
Machine screw and nut included |
Application |
Where design loads are indicated, they provide for a safety factor of 3 in conformance with the American Standard Code for Pressure Piping. |
Specifications
Material |
Aluminum with zinc plated hardware |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
0.88 Inches |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Aluminium |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |