text.skipToContent text.skipToNavigation

Catalog No. : 701-075AL

Description:  PIPE/COND STRAP OD .66-.75IN AL

UPC: 786210294452

Made or assembled in Canada.

Strap, Pipe and Conduit, Outer Diameter of Pipe 0.66-0.75 Inches/17-19.5mm, EMT Conduit Size 1/2 Inch, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Specifications

Material

Aluminum

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Aluminium

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here