Catalog No. : 701-055AL
Description: PIPE/COND STRAP OD .46-.55IN AL
UPC: 786210324401
Made or assembled in Canada.
Strap, Pipe and Conduit, Outer Diameter of Pipe 0.46-0.55 Inches/11.5-14mm, Aluminum
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
0.46-0.55 Inches/11.5-14mm |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
Material |
Aluminium |
Rotatable |
N |
Documents/Support Tools
Sales Drawing |