text.skipToContent text.skipToNavigation

Alternate Catalog No. : 700 2-SS

Catalog No. : 7002-SS

Description:  COND STRP 12GA SZ 2IN OD2.197IN SS

UPC: 616013081686

Strap, 12 Gauge, EMT Size 2 Inch, Tubing Outer Diameter Size 2.197 Inches, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-1/2" strut, for broader application.
  • Straps are shipped assembled so counting and sorting are easier.
  • Pipe and conduit sizes are shown on the strap for easy identification.

Descriptors

Category

Metal straps

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut®, Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut