text.skipToContent text.skipToNavigation

Catalog No. : 6TON37XSS

Description:  6TON SS HEX FLEX DIE W/DIE 37X GRN

UPC: 75114122610

Hex-Flex Die for 6-Ton TBM6PCR-LI, TBM62PCR-LI, TBM62CR-LI and TBM6UNICR-LI Tools for #1 CU, #4 Al, Die Color Green, Die Code 37X
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Stainless Steel

Color

Green

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here