text.skipToContent text.skipToNavigation

Catalog No. : 6TON37SS

Description:  6TON SS HEX DIE W/DIE CODE 37 GRN

UPC: 75114122252

Stainless Steel Hex Die for 6-Ton TBM6PCR-LI, TBM62PCR-LI, TBM62CR-LI and TBM6UNICR-LI Tools for #1 CU, #4 Al, Die Color Green, Die Code 37
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Stainless Steel

Color

Green

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here