Catalog No. : 6TON24XSS
Description: 6TON SS HEX FLEX DIE W/DIE 24X BLU
UPC: 75114122559
Hex-Flex Die for 6-Ton TBM6PCR-LI, TBM62PCR-LI, TBM62CR-LI and TBM6UNICR-LI Tools for #6 CU, #8 Al, Die Color Blue, Die Code 24X
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
6 ton |
Material |
Stainless Steel |
Color |
Blue |
Classifications
Brand Name |
Application Tooling |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Cable compression lugs and connectors |
Compression shape |
Hexagon |
Documents/Support Tools
Sales Drawing |