text.skipToContent text.skipToNavigation

Catalog No. : 6TON21XSS

Description:  6TON SS HEX FLEX DIE W/DIE 21X RED

UPC: 75114122535

Hex-Flex Die for 6-Ton TBM6PCR-LI, TBM62PCR-LI, TBM62CR-LI and TBM6UNICR-LI Tools for #8 CU, #10 Al, Die Color Red, Die Code 21X
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Stainless Steel

Color

Red

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here