text.skipToContent text.skipToNavigation

Catalog No. : 6TON09M

Description:  6TON DIE 16 MM2 CODE YELLOW 9

UPC: 5415022206869

6 Ton Die Stainless Steel for Metric Lugs - Gauging .264-.280, Color/Die Code Yellow/9, 25 millimeters squared
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Stainless Steel

Color

Yellow

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Cross section

25-25 mm²

Compression shape

Hexagon