text.skipToContent text.skipToNavigation

Catalog No. : 6R4-V2-CP

Description:  3/4X1/2 IN REDUCING WASHER BAG/10

UPC: 622538132260

Made or assembled in Canada. Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

Steel Reducing Washer from 3/4 Inch to 1/2 Inch, Bag of 10 units.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To reduce the size of a knockout hole on a box or an unthreaded enclosure.
  • Used in pair.

Descriptors

Category

Reducing washers

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant