text.skipToContent text.skipToNavigation

Catalog No. : 6MT-L-150R

Description:  BROZNE BOLTED TEE 3 IN SPS TO CABLE

UPC: 75114306737

Bronze Bolted Tee, 3 inch SPS to Cable, 600-1500 kcmil Copper Cable, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

600 to 1500 kcmil

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac