Catalog No. : 6MT-K-100-SS
Description: BRONZE TEE PIPE TO CABLE W/SS HARDW
UPC: 783786811533
Bronze Bolted Substation Tee Connector (Straight - Stainless Steel Hardware) - Pipe or Cable to Cable - 2-1/2 inch Pipe to 4/0-1000 MCM Copper
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |