text.skipToContent text.skipToNavigation

Catalog No. : 6MT-H-60R

Description:  BRONZE TEE CONNECTOR PIPE TO CABLE

UPC: 783786045211

Bolted Bronze Connector, Type 6MT - Tee Connector, Pipe to Cable. Cable Size - RUN SPS 1-1.2, TAP Cable Size #4-600. Cable Diameter - Min/Max .232 - .893, Dimensions 6-3/4 inch X 3 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. R is for Tin Plate.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac