text.skipToContent text.skipToNavigation

Catalog No. : 6MT-H-100

Description:  BRZ BOLT SUBSTA TEE CONNECTOR STRT

UPC: 783786767649

Bronze Bolted Substation Tee Connector (Straight) - Pipe or Cable to Cable - 1-1/2 inch Pipe to 4/0-1000 MCM Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant