text.skipToContent text.skipToNavigation

Catalog No. : 6MT-E-100

Description:  BRZ BOLT SUBSTA TEE CONNECTOR STRT

UPC: 783786767557

Bronze Bolted Substation Tee Connector (Straight) - Pipe or Cable to Cable - 3/4 inch Pipe to 4/0-1000kcmil Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

4/0 to 1000 kcmil

Material

Bronze

Classifications

Brand Name

Homac