Catalog No. : 6MT-60-60E3R
Description: Brz T Conn No4-600 to No4-600 TinPl
UPC: 783786767830
Bronze Tee Connector, Cable to Cable, Run Cable Size #4-600, Tap Cable Size #4-600, Length 5-1/4 inch, Width 2-3/4 inch. Cable Diameter Run - .232-.893, Tap .232-.893. Clamping Hardware 3.8 inch. Tin Plated.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |