text.skipToContent text.skipToNavigation

Catalog No. : 6MT-60-60E3

Description:  Brz Tee Conn No4-600 to No4-600

UPC: 783786767823

Bronze Tee Connector, Cable to Cable, Run Cable Size #4-600, Tap Cable Size #4-600, Length 5-1/4 inch, Width 2-3/4 inch. Cable Diameter Run - .232-.893, Tap .232-.893. Clamping Hardware 3.8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant