Catalog No. : 6MT-4/0-4/0E3R
Description: BRONZE BOLTED TEE
UPC: 783786029464
Bolted Bronze Connector, Type 6MT - Tee Connector, Cable to Cable. Cable Size - RUN #8-4/0, TAP#8-4/0. Cable Diameter - Run Min/Max .129 - .526, Cable Diameter Tap Min/Max .129 - .526. 5-1/4 inch X 2-3/4 inch. Connectors supplied with 3/8 inch clamping hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |