Catalog No. : 6MT-200-60
Description: BRZ BOLT SUBSTA TEE CONNECTOR STRT
UPC: 783786767793
Bronze Bolted Substation Tee Connector (Straight) - Pipe or Cable to Cable - 1500-2000kcmil Copper to #4-600kcmil Copper
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Conductor Range |
1500 to 2000 CU kcmil , #4 to 600 CU kcmil |
Material |
Bronze |
Classifications
Brand Name |
Homac |