text.skipToContent text.skipToNavigation

Catalog No. : 6MT-125-60

Description:  BRZ BOLT SUBSTA TEE CONNECTOR STRT

UPC: 783786767786

Bronze Bolted Substation Tee Connector (Straight) - Pipe or Cable to Cable - 900-1250kcmil Copper to #4-600kcmil Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

900 to 1250 CU kcmil , #4 to 600 CU kcmil

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant