Catalog No. : 6MT-100-100R
Description: BRZ BOLT SUBSTA TEE CONNCTR STRT TP
UPC: 783786767755
Bronze Bolted Substation Tee Connector (Straight - Tin Plated) - Pipe or Cable to Cable - 4/0-1000 MCM Copper to 4/0-1000 MCM Copper
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |