text.skipToContent text.skipToNavigation

Catalog No. : 6LERLMCEUZC

Description:  12V36W STEEL COMBO_277V

UPC: 624616346385

Exit Combination Unit, 120/277VAC, self-powered, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, no lamps, Legend Colour: red, Battery Run Time (Minimum): 30 minutes, Colour: factory white
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting