Catalog No. : 6LERLMCEU2LD9ZCAT
Description: 12V36W STEEL COMBO 120/277 AT
UPC: 624616372629
Powerpack of 12V-36W, Exit Combination Unit, Colour: factory white, diagnostics, audible, 120/277VAC, self-powered, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 36, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Legend Colour: red, Height of 12.125 inches (1.01 ft, 307.975 mm., 30.798 cm, 0.308 m), Length of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Width of 6.5 inches (0.542 ft, 165.1 mm., 16.51 cm, 0.165 m), Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.