text.skipToContent text.skipToNavigation

Catalog No. : 6LERLMCEU2LD7AT

Description:  RG12S36 LERLMCEU 2MQM 4W-LED AT

UPC: 624616310331

Exit Combination Unit, 120/347VAC, self-powered, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Legend Colour: red, Head Style: standard, Battery Run Time: 30 minutes, auto-diagnostics, audible, Colour: factory white
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting