Catalog No. : 6LERLMCEU2LD7
Description: 12V 36W COMBO C/W 4W LED
UPC: 624616243141
Exit Combination Unit, 120/347VAC, self-powered, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Legend Colour: red, Head Style: standard, Battery Run Time: 30 minutes, Colour: factory white
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Combination Exit Sign and Power Pack
- Now with dual input voltages 120/347Vac
- Based on a modular design concept, this combo unit comes pre-assembled for quick, easy installation
- Metal stencil plate with red letter panel
- Long-life, energy-efficient, ALINGAP LED light source
- Canopy mounting system designed specifically for ease of installation
- Completely self-contained combo unit with sealed lead battery provides a minimum of 30 minutes emergency lighting
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.