text.skipToContent text.skipToNavigation

Catalog No. : 69TCT23NNNNNNBN

Description:  69KV TRANS-CABLE-TERMINATION

UPC: 75114387569

69kV, Transmission Cable Terminator, Base and Top Module, Housing Size 3 - Bore Diameter 1.975 inch, Type of Connection - None, Connector Type - None, Conductor Size - None, Metallic Screen Kit - None, Armour Kit - Heat Shrink, No Bracket Required
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

High voltage cable termination kit

Special Features

Molded EPDM Elastomer Housing is Durable under Severe Environmental Conditions. Lightweight and easy to Handle.

Application

Cable Terminations, 69kV

Specifications

Voltage Rating

69 kV

Number Of Terminals

(1) Single Phase

Color

Light Gray

Mounting

No Bracket Required

Earthing

Products Includes Their Own Grounding System.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE 48 and IEC-840

ETIM EC003520 Cable termination for medium and high voltage cables

Suitable for indoor use

N

Suitable for outdoor use

Y

Rated voltage U0/U (Um)

Other

Type of cable termination

Heat-shrink

Material insulating material

Other

Cable lug included

N

Type of cable lug

None

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here