text.skipToContent text.skipToNavigation

Catalog No. : 69TCT22N238PANN

Description:  69KV SPLICE TCT

UPC: 783786544714

69kV, Transmission Cable Terminator, Base and Top Module, Housing Size 3, Connection Type - None, Connector Type - Copper, Conductor Size Code 38P, Metallic Screen Kit - Flat Braid, Armour Kit - Jacketing Tape and Mastic, No Bracket Required
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

High voltage cable termination kit

Special Features

Molded EPDM Elastomer Housing is Durable under Severe Envoronmental Conditions. Lightweight and easy to Handle.

Application

Cable Terminations, 69kV

Specifications

Cable Type

Copper Tape Shielded Wire

Voltage Rating

69 kV

Number Of Terminals

(1) Single Phase

Color

Light Gray

Mounting

No Bracket Required

Earthing

Products Includes Their Own Grounding System.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE 48 and IEC-840

Dimensions

Conductor Size

0.936 to 1.011 in

ETIM EC003520 Cable termination for medium and high voltage cables

Suitable for indoor use

N

Suitable for outdoor use

Y

Rated voltage U0/U (Um)

Other

Type of cable termination

Cold-shrink

Material insulating material

Other

Cable lug included

Y

Type of cable lug

Press fit

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here