Catalog No. : 69TCT222130PABN
Description: TRANSMISSION TERMINATOR,69KV
UPC: 783786283781
Descriptors
| Category | High voltage cable termination kit | 
| Special Features | Molded EPDM Elastomer Housing is Durable under Severe Envoronmental Conditions. Lightweight and easy to Handle. | 
| Application | Cable Terminations, 69kV | 
Specifications
| Cable Type | Copper Tape Shielded Wire | 
| Voltage Rating | 69 kV | 
| Number Of Terminals | (1) Single Phase | 
| Color | Light Gray | 
| Mounting | No Bracket Required | 
| Earthing | Products Includes Their Own Grounding System. | 
Classifications
| Brand Name | ELASTIMOLD | 
| Standard | IEEE 48 and IEC-840 | 
Dimensions
| Conductor Size | 0.636 to 0.686 in | 
| Suitable for indoor use | N | 
| Suitable for outdoor use | Y | 
| Rated voltage U0/U (Um) | Other | 
| Type of cable termination | Cold-shrink | 
| Material insulating material | Other | 
| Cable lug included | Y | 
| Type of cable lug | Press fit | 
 
	
								