text.skipToContent text.skipToNavigation

Catalog No. : 69TCJS44B53P5RDNNB

Description:  69KV TRANS CBLEJNT SZ4 53P SHLD D

UPC: 783786501069

69 kv, Transmission Cable Joint, Housing Type - Shieldbreak, Housing Style 4, Housing Size 4, Connector type Copper/no connector required, Connector Code 53P - Conductor Diameter Range - 1.606-1.647 inch (40.79-41.83mm), Heatsink Size 5 - Outside Diameter 2.750 inch ( 69.85mm), Heatsink Bore - R - 1.687 inch Diameter. Type Shield - D - Copper Tape and Neutral Wire, Metallic Screen Continuity Kit - N - not required, Armor Kit - N - not required, Outer Jacket Restoration Kit - B - Heat Shrink standard package
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable joint

Special Features

Each Cable Joint is produced exactly to design, producing a quality not possible with field molding equipment or tape. Electrically tested in the factory to ensure consistent quality. Molding is done in the factory, reducing on-site time - no penciling of cable installation required. Easy to learn installation procedure. Field molds, wrapping machines or pre-stretch not required, and a low-cost assembly tool is available. Extended shelf life enables instant availability of spares. Designed with optimized pre-molded stress control and heat transfer capabilities.

Application

For use on Solid Dielectric Cables - providing permanent, fully-shielded, fully submersible cable joints for direct burial or vault applications.

Specifications

Connection

Compression

Conductor Range

1.606 to 1.647 in

Number Of Conductors

2

Material

EPDM Rubber

Color

Black

Voltage Rating

69 kV

Insulation

yes

Temperature Rating

90 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C119.4, Shield Test IEEE 592

Documents/Support Tools

Sales Drawing

Click here