text.skipToContent text.skipToNavigation

Alternate Catalog No. : 698 AL

Catalog No. : 698AL

Description:  ALUM FLOOR PLUG

UPC: 785991620825

Floor Plate Plug Insert, For Brass Cover Plate with Two 1-7/16 Inch Plugs for Duplex, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with floor plate covers

Specifications

Material

Aluminum

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here