text.skipToContent text.skipToNavigation

Catalog No. : 698

Description:  BRASS FLOOR PLUG

UPC: 785991620801

Floor Plate Plug Insert, For Brass Cover Plate with Two 1-7/16 Inch Plugs for Duplex, Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with floor plate covers

Specifications

Material

Brass

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001906 Mounting cover for underfloor draw-in box

Mounting opening

Round

Cover mounting opening

Y

Floor maintenance

Dry

Material

Other

Documents/Support Tools

Sales Drawing

Click here