Catalog No. : 696-41794
Description: CABLE TIE 0.5IN 1000FT REEL ACETAL
UPC: 786210070391
- Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.
- Strap and body are weatherable acetal, offering superior resistance to sunlight, moisture and salt environments.
- Locking device is marine-grade corrosion-resistant copper alloy.
- Application Tools: WT3D
Descriptors
Category |
Cable ties |
Special Features |
Perfect for coaxial, fiber optic and all other communication and electrical conducting cables. |
Application |
Ideal solution for bundling in harsh outdoor environments. |
Specifications
Material |
Weather Resistant Acetal |
Color |
Black |
Lock Mechanism |
Double Locking Head |
Tensile Strength |
250 pounds , 1112 newtons |
Classifications
Brand Name |
Deltec |
Dimensions
Width |
0.5 in , 12.7 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
12.7 mm |
Length belt/tape/tie |
304.8 mm |
Length belt/tape/tie |
12 inch |
Tie thickness |
1.52 mm |
Tie thickness |
0.06 inch |
Min. holding force |
1112 N |
Operation temperature |
-40-+105 °C |
Operation temperature |
-40-+221 °F |
Model |
Internal toothing |
Band closure |
Double lock head |
Material |
Plastic |
Material quality |
Polyoxymethylene (POM) |
Surface protection |
Untreated |
Halogen free |
Y |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
MIL approval |
N |
UL approval |
N |
Documents/Support Tools
Sales Drawing |