text.skipToContent text.skipToNavigation

Catalog No. : 696-40527-3-0

Description:  STRIPED CBL TIE 18LB 4IN ORG/BLK NY

UPC: 786210065847

Striped Cable Tie for Binder ID, Orange/Black Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 91mm (3.6 Inches), Width of 2.3mm (0.09 Inches), Tensile Strength Rating of 80 Newtons (18 Pounds), Bulk Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
  • Application Tools: ERG299, WT1-TB

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 6.6

Color

Striped - Orange , Black

Lock Mechanism

Stainless Steel Barb

Tensile Strength

18 pounds , 80 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.09 in , 2.3 mm

Length

3.6 in , 91 mm

Bundle Diameter

0.63 in , 16 mm

ETIM EC000046 Cable tie

Band width

2.3 mm

Length belt/tape/tie

91 mm

Length belt/tape/tie

3.6 inch

Tie thickness

1 mm

Tie thickness

0.04 inch

Max. bundle diameter

16 mm

Min. holding force

80 N

Operation temperature

-60-+85 °C

Operation temperature

-76-+185 °F

Model

Internal toothing

Band closure

Steel nose

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

Y

Colour

Multi colour

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

Documents/Support Tools

Sales Drawing

Click here

Click here