text.skipToContent text.skipToNavigation

Catalog No. : 696-40527-0-C

Description:  BINDER ID CBL TIE 18LB 4 IN BLK

UPC: 786210652146

Cable Tie for Binder ID, Black Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 91.95mm (3.62 Inches), Width of 2.29mm (0.09 Inches), Tensile Strength Rating of 80 Newtons (18 Pounds), Bulk Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
  • Application Tools: ERG299, WT1-TB

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 6.6

Color

Black

Lock Mechanism

Stainless Steel Barb

Tensile Strength

18 pounds , 80 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.09 in , 2.29 mm

Length

3.62 in , 91.95 mm

Bundle Diameter

0.625 in , 15.88 mm

ETIM EC000046 Cable tie

Band width

2.29 mm

Length belt/tape/tie

91.95 mm

Length belt/tape/tie

3.62 inch

Min. holding force

80 N

Model

Internal toothing

Band closure

Steel nose

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

Documents/Support Tools

Sales Drawing

Click here