text.skipToContent text.skipToNavigation

Catalog No. : 695

Description:  FLOOR PLATE INSERT

UPC: 785991620405

Floor Plate Plug Insert, 1/2 Inch - 2 Inch, Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with floor plate covers

Specifications

Material

Brass

Classifications

Brand Name

Steel City

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001906 Mounting cover for underfloor draw-in box

Mounting opening

Round

Cover mounting opening

Y

Floor maintenance

Dry

Material

Other

Documents/Support Tools

Sales Drawing

Click here