text.skipToContent text.skipToNavigation

Alternate Catalog No. : 694 AL

Catalog No. : 694AL

Description:  COVER PLUG 2 INCH 20 UN TRHEAD

UPC: 785991620214

Floor Plate Plug Insert, 2 Inch - 20 Inch UN Thread, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Specifications

Material

Aluminum

Shape

Round

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here