text.skipToContent text.skipToNavigation

Alternate Catalog No. : 693 SC

Catalog No. : 693SC

Description:  PLUG, 1 1/4 INCH

UPC: 785991620009

Floor Plate Plug Insert, 1-1/4 Inch - 11-1/2 Inch NPS Thread, Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with floor plate covers

Specifications

Material

Brass

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here