text.skipToContent text.skipToNavigation

Alternate Catalog No. : 691 SC

Catalog No. : 691SC

Description:  COVER PLUG 3/4 INCH - 14 NPS THREAD

UPC: 785991019605

Floor Plate Plug Insert, 3/4 Inch - 14 Inch NPS Thread, Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with floor plate covers

Specifications

Material

Brass

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here