text.skipToContent text.skipToNavigation

Alternate Catalog No. : 69-6 SC

Catalog No. : 69-6SC

Description:  BRASS FLOOR PLATE

UPC: 785991620603

Floor Plate Plug Insert, 3/4 Inch - 2 Inch, Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with floor plate covers

Specifications

Material

Brass

Classifications

Brand Name

Steel City

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here