text.skipToContent text.skipToNavigation

Catalog No. : 68P-DV-KIT-BLK

Description:  68P DUAL VLTG KIT 1DUP 4DATA BLK

UPC: 785991120813

Dual Voltage Divider Kit, For Tile, Carpet, and Wood Floors, Equipped with Data Plates for 4 Keystone Jacks and Black Aluminum Snap-Lock Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • One-step installation method, no glue required
  • The mounting ring comes equipped with barbs that allow the installer to 'press-fit' in place
  • Voltage divider has easy-cut score lines to accommodate concrete depths of 3 to 6 Inch
  • Faceplate has removable data plates that can accommodate GFCI or standard duplex receptacles
  • Equipped with 4 standard keystone size openings in the data plates.
  • MopTite cover uses a snap-lock to close the lid, no screws to turn, just push down the lid and it snaps in place.

Descriptors

Category

Floor boxes

Special Features

One-step installation method, no glue required

Application

For use with 68 P round floor box

Specifications

Material

Aluminum

Color

Black

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here