Alternate Catalog No. : 68 P
Catalog No. : 68P
Description: FLOOR BOX,NON-METALLIC,FLUSH SERVIC
UPC: 785991600230
Made or assembled in Canada.
Flush Service Floor Box, 100 Cubic Inches, Opening Diameter 5-5/32 Inches, Base Diameter 6-3/8 Inches, Depth 6 Inches, 3/4 Inch and 1 Inch Conduit Tapping, Plastic, For Power or Communications/Data
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Floor boxes |
Special Features |
High-strength rigid PVC construction, non-corrosive. |
Application |
Provide flush service for power or communications and data. |
Specifications
Material |
PVC |
Color |
Grey |
Cubic Capacity |
100 cu in |
Knockouts |
0 |
Classifications
Brand Name |
Steel City |
Standard |
UL E11461 |