Alternate Catalog No. : 68 D
Catalog No. : 68D
Description: 1-GANG FLUSH SVC FLR-BX 60CU STL
UPC: 785991600100
Single Gang Deep Flush Service Floor Box, 60 Cubic Inches, Length 4-11/16 Inches, Width 4-1/4 Inches, Depth 3-5/8 Inches, 1/2 Inch 3/4 Inch and 1 Inch Knockouts, Galvanized Steel, For Power or Communications/Data
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Interior and exterior leveling screws permit adjustment to meet finished floor.
- Shipped complete with expendable cap to prevent ingress of concrete during pour
- 1/2 Inch , 3/4 Inch and 1 Inch knockouts-all bottom knockouts are accessible.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Concrete tight, fully adjustable with electro galvanized body and hardware. |
|
Application |
Ideal for the modern office with workstations that have power, communications and data equipment. |
Specifications
|
Material |
Stamped Steel |
|
Cubic Capacity |
60 cu in |
|
Knockouts |
12 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | 2208809 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |