Alternate Catalog No. : 68 C 30
Catalog No. : 68C30
Description: 4-1/8X2-1/2-UTILBXCVR,STL,1-TGLSW,R
UPC: 785991144154
Single Gang Utility Box Cover, 4-1/8 Inch Long x 2-1/2 Inch Wide x 3/16 Inch Raised, Pre-Galvanized Steel, For One Toggle Switch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
Special Features |
Includes captivated Phillips head screws. |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Color |
Silver |
Shape |
Rectangular |
Number Of Outlet |
1 |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Dimensions
Size |
4-1/8 Inches Length x 2-1/2 Inches Width |
Documents/Support Tools
Sales Drawing |