Alternate Catalog No. : 68361 1/2CN
Catalog No. : 683611/2CN
Description: 4-1/8 IN X 2-1/2IN UTLTY BX-1-15/16
UPC: 785991180848
Single Gang Utility Box, 17 Cubic Inches, 4-1/8 Inches Long x 2-1/2 Inch Wide x 1-15/16 Inch Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, Factory-Provided Raised Ground Screw Location, with Ground Screw, For use with Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Utility boxes |
Special Features |
Factory provided raised ground screw location. |
Application |
For use with conduit |
Specifications
Number Of Outlet |
1 |
Material |
Steel |
Color |
Silver |
Cubic Capacity |
17 cu in |
Knockouts |
10 |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Dimensions
Size |
4-1/8 Inches Length x 2-1/2 Inches Width x 1-15/16 Inches Depth |