text.skipToContent text.skipToNavigation

Catalog No. : 680STB

Description:  2 INCH STAMPED STEEL COVER, FORM 8

UPC: 786210165066

Form 8 2 Inch Stamped Steel Conduit Body Cover and Neoprene Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

EMT Conduit Body Covers Only

Application

For Use with EMT Conduit

Specifications

Material

Stamped Steel

Shape

Oval

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here